??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23341.0030 shaft clamp
HELP_VARIABLE
Company
Halder
Description
EH 23341. - Shaft clamp
Bill of material
23341.0030 shaft clamp
BESTNR
Ref. No.
23341.0030
D1
h11
30 mm
D2
Thread
M16
D3
Thread
M10
L1
max.
81 mm
L2
30 mm
L3
16 mm
SW
14 mm
AM
Tightening torque max.
650 Nm
D1X
Hub hole D1 H7
30
D2X
Shaft diameter D2
60-125 mm
L1X
L1 +0.2
7.9 mm
G
Weight
346 g
Embedded user actions